How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AJ: | 5.88 |
| LQ: | 7.85 in | I: | 7.5 in |
| G: | 2.91 | AD: | 8.85 |
| BD: | 5.88 | C: | 14 in |
| AE2: | 0.68 | AG: | 10.5 |
| BF: | 0.41 | F: | 5.81 |
| V: | 4.26 in | AK: | 4.5 |
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| BE: | 0.38 in | B: | 13 |
| T: | 2.688 | AE1: | 0.97 |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 8.043 |
| Output Shaft Direction: | 1 | Output RPM: | 58.3 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.688 in |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Bore Code: | 43 | Assembly: | HMQ-1 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

