How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BF: | 0.41 |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| LQ: | 7.85 in | T: | 2.688 |
| B: | 13 | F: | 5.81 |
| AJ: | 5.88 | C: | 14 in |
| AG: | 10.5 | BE: | 0.38 in |
| AE2: | 0.68 | V: | 4.26 in |
| RQ: | 7.35 in | AD: | 8.85 |
| AK: | 4.5 | D: | 5.12 |
| BD: | 5.88 | AE1: | 0.97 |
Technical Specifications
| Input HP @ 1750 RPM: | 8.043 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.688 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Bore Code: | 43 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

