How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 2.688 |
| C: | 14 in | V: | 4.26 in |
| AK: | 8.5 | B: | 13 |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| AE1: | 0.97 | LQ1: | 8.61 in |
| AG: | 10.5 | BF: | 0.53 |
| AJ: | 7.25 | I: | 7.5 in |
| F: | 5.81 | AE2: | 0.68 |
| D: | 5.12 | RQ: | 7.98 in |
| AD: | 8.85 | BE1: | 0.5 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Bore Code: | 43 | Model Code: | HMQ252 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 8.043 | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 2.688 in | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

