How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | BE1: | 0.5 in |
| V: | 4.26 in | G: | 2.91 |
| RQ: | 7.98 in | AE2: | 0.68 |
| AE1: | 0.97 | BF: | 0.53 |
| AD: | 8.85 | BD: | 9 |
| AK: | 8.5 | AG: | 10.5 |
| B: | 13 | T: | 2.688 |
| AJ: | 7.25 | I: | 7.5 in |
| D: | 5.12 | F: | 5.81 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
Technical Specifications
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Output RPM: | 58.3 | Bore Code: | 43 |
| Output Shaft Assembly Code: | 1 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Output Diameter (in): | 2.688 in | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 8.043 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

