How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE1: | 0.97 |
| BD: | 9 | BF: | 0.53 |
| G: | 2.91 | B: | 13 |
| AG: | 10.5 | I: | 7.5 in |
| BE1: | 0.5 in | V: | 4.26 in |
| D: | 5.12 | AJ: | 7.25 |
| RQ: | 7.98 in | C: | 14 in |
| F: | 5.81 | LQ1: | 8.61 in |
| T: | 2.688 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
Technical Specifications
| Input HP @ 1750 RPM: | 8.043 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 180TC | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ252 |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output RPM: | 58.3 | Assembly: | HMQ-1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 2.688 in | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Bore Code: | 43 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

