How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | BD: | 9 |
| AK: | 8.5 | AE2: | 0.68 |
| B: | 13 | AG: | 10.5 |
| V: | 4.26 in | T: | 2.688 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| F: | 5.81 | AE1: | 0.97 |
| BF: | 0.53 | I: | 7.5 in |
| AJ: | 7.25 | G: | 2.91 |
| C: | 14 in | LQ1: | 8.61 in |
| BE1: | 0.5 in | RQ: | 7.98 in |
Technical Specifications
| Model Code: | HMQ252 | Output Shaft Direction: | 1 |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Bore Code: | 43 | Output Key: | 5/8 X 4.00 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 8.043 | Thrust Rating - output shaft: | 3412 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.688 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

