Grove Gear HMQ252-30-1-2.688-210TC-L1
Part #:HMQ252-30-1-2.688-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | RQ: | 7.98 in |
| I: | 7.5 in | G: | 2.91 |
| AE2: | 0.68 | C: | 14 in |
| BF: | 0.53 | BD: | 9 |
| AG: | 10.5 | AE1: | 0.97 |
| V: | 4.26 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| AJ: | 7.25 | F: | 5.81 |
| T: | 2.688 | AD: | 8.85 |
| BE1: | 0.5 in | D: | 5.12 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Bore Code: | 43 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.688 in | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 8.043 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

