Grove Gear HMQ252-30-1-2.688-210TC-L3
Part #:HMQ252-30-1-2.688-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | BD: | 9 |
| AK: | 8.5 | AE1: | 0.97 |
| BF: | 0.53 | G: | 2.91 |
| AD: | 8.85 | T: | 2.688 |
| AJ: | 7.25 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| LQ1: | 8.61 in | RQ: | 7.98 in |
| V: | 4.26 in | AG: | 10.5 |
| I: | 7.5 in | D: | 5.12 |
| BE1: | 0.5 in | B: | 13 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Gear Type: | Worm | Output Diameter (in): | 2.688 in |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 8.043 |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Input RPM: | 1,750 | Bore Code: | 43 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

