Grove Gear HMQ252-30-1-2.688-210TC-L4
Part #:HMQ252-30-1-2.688-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | T: | 2.688 |
| F: | 5.81 | LQ1: | 8.61 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| AE2: | 0.68 | BF: | 0.53 |
| D: | 5.12 | G: | 2.91 |
| RQ: | 7.98 in | AG: | 10.5 |
| AE1: | 0.97 | C: | 14 in |
| AK: | 8.5 | BD: | 9 |
| V: | 4.26 in | B: | 13 |
Technical Specifications
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 2.688 in |
| Bore Code: | 43 | Service Factor: | 1 |
| Ratio: | 30:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 8.043 | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 58.3 | Assembly: | HMQ-1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

