How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| AD: | 8.85 | F: | 5.81 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| B: | 13 | T: | 2.938 |
| AJ: | 5.88 | LQ: | 7.85 in |
| V: | 4.26 in | AE1: | 0.97 |
| AK: | 4.5 | D: | 5.12 |
| I: | 7.5 in | AE2: | 0.68 |
| RQ: | 7.35 in | AG: | 10.5 |
| G: | 2.91 | C: | 14 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 47 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 8.043 | Ratio Range: | 30:1 |
| Motor Frame Size: | 140TC | Ratio: | 30:1 |
| Output Diameter (in): | 2.938 in | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

