How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AE1: | 0.97 |
| D: | 5.12 | AG: | 10.5 |
| AJ: | 5.88 | AK: | 4.5 |
| AE2: | 0.68 | BE: | 0.38 in |
| BD: | 5.88 | B: | 13 |
| LQ: | 7.85 in | T: | 2.938 |
| F: | 5.81 | V: | 4.26 in |
| RQ: | 7.35 in | G: | 2.91 |
| BF: | 0.41 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | C: | 14 in |
Technical Specifications
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 5.25 | Ratio: | 30:1 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 8.043 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 58.3 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Output Diameter (in): | 2.938 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Bore Code: | 47 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

