How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE1: | 0.97 |
| I: | 7.5 in | AG: | 10.5 |
| BD: | 5.88 | V: | 4.26 in |
| D: | 5.12 | AE2: | 0.68 |
| T: | 2.938 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| AD: | 8.85 | F: | 5.81 |
| B: | 13 | BE: | 0.38 in |
| LQ: | 7.85 in | BF: | 0.41 |
| C: | 14 in | AJ: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 47 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Assembly: | HMQ-1 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 8.043 | Output Diameter (in): | 2.938 in |
| Ratio Range: | 30:1 | Output Shaft Direction: | 1 |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

