How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AJ: | 5.88 |
| T: | 2.938 | BD: | 5.88 |
| AE1: | 0.97 | D: | 5.12 |
| RQ: | 7.35 in | AD: | 8.85 |
| BF: | 0.41 | AE2: | 0.68 |
| LQ: | 7.85 in | B: | 13 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| C: | 14 in | V: | 4.26 in |
| AK: | 4.5 | BE: | 0.38 in |
| G: | 2.91 | I: | 7.5 in |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Bore Code: | 47 |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 2.938 in | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/4 X 4.00 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 8.043 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

