Grove Gear HMQ252-30-1-2.938-180TC-L3
Part #:HMQ252-30-1-2.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | F: | 5.81 |
| AJ: | 7.25 | BE1: | 0.5 in |
| I: | 7.5 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| G: | 2.91 | AG: | 10.5 |
| AK: | 8.5 | C: | 14 in |
| T: | 2.938 | RQ: | 7.98 in |
| AE2: | 0.68 | B: | 13 |
| V: | 4.26 in | LQ1: | 8.61 in |
| BD: | 9 | AE1: | 0.97 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 8.043 | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ252 | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.938 in |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 30:1 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 47 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

