Grove Gear HMQ252-30-1-2.938-180TC-L4
Part #:HMQ252-30-1-2.938-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | BE1: | 0.5 in |
| I: | 7.5 in | AE2: | 0.68 |
| AE1: | 0.97 | AJ: | 7.25 |
| D: | 5.12 | V: | 4.26 in |
| AK: | 8.5 | T: | 2.938 |
| C: | 14 in | G: | 2.91 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AD: | 8.85 | LQ1: | 8.61 in |
| F: | 5.81 | AG: | 10.5 |
| B: | 13 | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Diameter (in): | 2.938 in |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 8.043 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Bore Code: | 47 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

