Grove Gear HMQ252-30-1-2.938-210TC-L2
Part #:HMQ252-30-1-2.938-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AJ: | 7.25 |
| AE1: | 0.97 | G: | 2.91 |
| AK: | 8.5 | AD: | 8.85 |
| LQ1: | 8.61 in | B: | 13 |
| I: | 7.5 in | RQ: | 7.98 in |
| C: | 14 in | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| BF: | 0.53 | AG: | 10.5 |
| D: | 5.12 | BD: | 9 |
| T: | 2.938 | V: | 4.26 in |
Technical Specifications
| Bore Code: | 47 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output RPM: | 58.3 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.938 in |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 8.043 | Motor Frame Size: | 210TC |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

