Grove Gear HMQ252-30-1-2.938-210TC-L3
Part #:HMQ252-30-1-2.938-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | V: | 4.26 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| B: | 13 | RQ: | 7.98 in |
| F: | 5.81 | BF: | 0.53 |
| AK: | 8.5 | I: | 7.5 in |
| G: | 2.91 | AE1: | 0.97 |
| BD: | 9 | AG: | 10.5 |
| LQ1: | 8.61 in | D: | 5.12 |
| T: | 2.938 | Center Distance (in): | 5.25 in |
| C: | 14 in | AE2: | 0.68 |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 47 |
| Output RPM: | 58.3 | Output Diameter (in): | 2.938 in |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 1 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Ratio: | 30:1 |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 8.043 |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 3412 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

