How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| F: | 5.81 | RQ: | 8.54 in |
| BE1: | 0.5 in | BD: | 9 |
| AD: | 8.85 | AE1: | 0.97 |
| T: | 2.938 | LQ1: | 9.17 in |
| AG: | 10.5 | V: | 4.26 in |
| D: | 5.12 | G: | 2.91 |
| AJ: | 7.25 | AE2: | 0.68 |
| I: | 7.5 in | B: | 13 |
| Center Distance (in): | 5.25 in | C: | 14 in |
Technical Specifications
| Bore Code: | 47 | Service Factor: | 1 |
| Output Diameter (in): | 2.938 in | Output RPM: | 58.3 |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.625 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 8.043 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

