How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | AE1: | 0.97 |
| AK: | 8.5 | AG: | 10.5 |
| AJ: | 7.25 | D: | 5.12 |
| F: | 5.81 | B: | 13 |
| LQ1: | 9.17 in | G: | 2.91 |
| RQ: | 8.54 in | AD: | 8.85 |
| AE2: | 0.68 | BD: | 9 |
| C: | 14 in | BF: | 0.53 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | I: | 7.5 in |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.938 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Direction: | 1 |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 8.043 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 47 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

