How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AE2: | 0.68 |
| T: | 2.938 | AJ: | 5.88 |
| B: | 13 | C: | 14 in |
| AD: | 8.85 | V: | 4.26 in |
| D: | 5.12 | G: | 2.91 |
| RQ: | 7.35 in | BF: | 0.41 |
| LQ: | 7.85 in | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| AG: | 10.5 | BD: | 5.88 |
| F: | 5.81 | AK: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.938 in |
| Ratio Range: | 30:1 | Input Bore (C Face): | 0.625 |
| Bore Code: | 47 | Output RPM: | 58.3 |
| Output Key: | 3/4 X 4.00 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Assembly: | HMQ-1 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 8.043 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

