Grove Gear HMQ252-30-1-3.000-180TC
Part #:HMQ252-30-1-3.000-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | BE1: | 0.5 in |
| C: | 14 in | F: | 5.81 |
| BD: | 9 | AE2: | 0.68 |
| AJ: | 7.25 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| LQ1: | 8.61 in | G: | 2.91 |
| T: | 3 | B: | 13 |
| D: | 5.12 | AK: | 8.5 |
| RQ: | 7.98 in | I: | 7.5 in |
| AG: | 10.5 | BF: | 0.53 |
Technical Specifications
| Assembly: | HMQ-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Output RPM: | 58.3 |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 8.043 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Bore Code: | 48 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Output Diameter (in): | 3 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

