Grove Gear HMQ252-30-1-3.000-180TC-L9
Part #:HMQ252-30-1-3.000-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | LQ1: | 8.61 in |
| BE1: | 0.5 in | AD: | 8.85 |
| AK: | 8.5 | AE2: | 0.68 |
| I: | 7.5 in | B: | 13 |
| AJ: | 7.25 | AE1: | 0.97 |
| T: | 3 | D: | 5.12 |
| BD: | 9 | AG: | 10.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| F: | 5.81 | RQ: | 7.98 in |
| BF: | 0.53 | G: | 2.91 |
Technical Specifications
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Bore Code: | 48 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3 in | Motor Frame Size: | 180TC |
| Ratio Range: | 30:1 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 8.043 |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

