Grove Gear HMQ252-30-1-3.000-210TC-L1
Part #:HMQ252-30-1-3.000-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.68 |
| I: | 7.5 in | AG: | 10.5 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| C: | 14 in | V: | 4.26 in |
| AD: | 8.85 | G: | 2.91 |
| F: | 5.81 | D: | 5.12 |
| B: | 13 | AJ: | 7.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| AK: | 8.5 | LQ1: | 8.61 in |
| T: | 3 | RQ: | 7.98 in |
Technical Specifications
| Input HP @ 1750 RPM: | 8.043 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Bore Code: | 48 | Output RPM: | 58.3 |
| Assembly: | HMQ-1 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 3 in | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ252 | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Ratio Range: | 30:1 |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 1.375 |
| Ratio: | 30:1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

