Grove Gear HMQ252-30-1-3.000-210TC-L2
Part #:HMQ252-30-1-3.000-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AK: | 8.5 |
| AG: | 10.5 | T: | 3 |
| D: | 5.12 | B: | 13 |
| RQ: | 7.98 in | BD: | 9 |
| AJ: | 7.25 | AE1: | 0.97 |
| AD: | 8.85 | V: | 4.26 in |
| C: | 14 in | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| F: | 5.81 | BF: | 0.53 |
| I: | 7.5 in | G: | 2.91 |
Technical Specifications
| Input HP @ 1750 RPM: | 8.043 | Service Factor: | 1 |
| Ratio: | 30:1 | Motor Frame Size: | 210TC |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Bore Code: | 48 | Output Diameter (in): | 3 in |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

