Grove Gear HMQ252-30-1-3.000-210TC-L4
Part #:HMQ252-30-1-3.000-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 3 |
| RQ: | 7.98 in | D: | 5.12 |
| BD: | 9 | V: | 4.26 in |
| AE2: | 0.68 | B: | 13 |
| C: | 14 in | F: | 5.81 |
| AJ: | 7.25 | AK: | 8.5 |
| I: | 7.5 in | G: | 2.91 |
| AE1: | 0.97 | AD: | 8.85 |
| AG: | 10.5 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 8.043 |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-1 | Model Code: | HMQ252 |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Output Diameter (in): | 3 in | Bore Code: | 48 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

