How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BE1: | 0.5 in |
| AK: | 8.5 | AD: | 8.85 |
| D: | 5.12 | T: | 3 |
| G: | 2.91 | LQ1: | 9.17 in |
| B: | 13 | C: | 14 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| RQ: | 8.54 in | AE2: | 0.68 |
| BF: | 0.53 | F: | 5.81 |
| V: | 4.26 in | AJ: | 7.25 |
| BD: | 9 | AE1: | 0.97 |
Technical Specifications
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output Key: | 3/4 X 4.00 | Bore Code: | 48 |
| Ratio: | 30:1 | Motor Frame Size: | 250TC |
| Output Diameter (in): | 3 in | Input HP @ 1750 RPM: | 8.043 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

