How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 5.25 in |
| F: | 5.81 | RQ: | 7.98 in |
| T: | 3.188 | BF: | 0.53 |
| B: | 13 | BE1: | 0.5 in |
| AJ: | 7.25 | G: | 2.91 |
| V: | 4.26 in | LQ1: | 8.61 in |
| D: | 5.12 | I: | 7.5 in |
| AD: | 8.85 | C: | 14 in |
| AG: | 10.5 | AK: | 8.5 |
| AE1: | 0.97 | AE2: | 0.68 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Output RPM: | 58.3 |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Assembly: | HMQ-1 |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 8.043 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 51 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

