How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| F: | 5.81 | T: | 3.188 |
| AG: | 10.5 | C: | 14 in |
| BE1: | 0.5 in | AD: | 8.85 |
| B: | 13 | AJ: | 7.25 |
| LQ1: | 9.17 in | G: | 2.91 |
| AE1: | 0.97 | I: | 7.5 in |
| BF: | 0.53 | BD: | 9 |
| AE2: | 0.68 | RQ: | 8.54 in |
| V: | 4.26 in | D: | 5.12 |
Technical Specifications
| Model Code: | HMQ252 | Bore Code: | 51 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 8.043 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 250TC | Assembly: | HMQ-1 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

