How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AD: | 8.85 |
| BD: | 9 | BF: | 0.53 |
| B: | 13 | T: | 3.188 |
| I: | 7.5 in | AE2: | 0.68 |
| F: | 5.81 | BE1: | 0.5 in |
| AG: | 10.5 | C: | 14 in |
| RQ: | 8.54 in | AK: | 8.5 |
| AE1: | 0.97 | D: | 5.12 |
| G: | 2.91 | V: | 4.26 in |
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 8.043 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3.188 in | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Bore Code: | 51 | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

