How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | RQ: | 8.54 in |
| AD: | 8.85 | AK: | 8.5 |
| AG: | 10.5 | LQ1: | 9.17 in |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| I: | 7.5 in | F: | 5.81 |
| V: | 4.26 in | BF: | 0.53 |
| T: | 3.188 | AE1: | 0.97 |
| AJ: | 7.25 | B: | 13 |
| C: | 14 in | AE2: | 0.68 |
| G: | 2.91 | BD: | 9 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Output RPM: | 58.3 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Bore Code: | 51 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 8.043 |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

