How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 7.5 in |
| T: | 3.188 | BD: | 9 |
| B: | 13 | C: | 14 in |
| RQ: | 8.54 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | BE1: | 0.5 in |
| LQ1: | 9.17 in | V: | 4.26 in |
| D: | 5.12 | G: | 2.91 |
| AJ: | 7.25 | AE1: | 0.97 |
| AG: | 10.5 | AD: | 8.85 |
| F: | 5.81 | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Output Diameter (in): | 3.188 in | Input Bore (C Face): | 1.625 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 8.043 | Motor Frame Size: | 250TC |
| Bore Code: | 51 | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

