How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | G: | 2.91 |
| RQ: | 7.35 in | BF: | 0.41 |
| AG: | 10.5 | I: | 7.5 in |
| AE2: | 0.68 | LQ: | 7.85 in |
| D: | 5.12 | AJ: | 5.88 |
| AK: | 4.5 | F: | 5.81 |
| C: | 14 in | B: | 13 |
| V: | 4.26 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | T: | 3.188 |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3.188 in | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 51 | Service Factor: | 1 |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 8.043 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Ratio: | 30:1 |
| Assembly: | HMQ-1 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

