How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AE1: | 0.97 |
| V: | 4.26 in | F: | 5.81 |
| AD: | 8.85 | D: | 5.12 |
| I: | 7.5 in | BE: | 0.38 in |
| AK: | 4.5 | B: | 13 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| G: | 2.91 | T: | 3.438 |
| AJ: | 5.88 | AG: | 10.5 |
| BD: | 5.88 | AE2: | 0.68 |
| C: | 14 in | RQ: | 7.35 in |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 140TC | Ratio: | 30:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| Model Code: | HMQ252 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 8.043 | Assembly: | HMQ-1 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Key: | 7/8 X 4.00 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

