How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | T: | 3.438 |
| BF: | 0.41 | RQ: | 7.35 in |
| D: | 5.12 | V: | 4.26 in |
| B: | 13 | AK: | 4.5 |
| AE2: | 0.68 | AD: | 8.85 |
| AE1: | 0.97 | LQ: | 7.85 in |
| BD: | 5.88 | F: | 5.81 |
| G: | 2.91 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| BE: | 0.38 in | C: | 14 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Ratio: | 30:1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 8.043 | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 7/8 X 4.00 | Shaft Seal Material: | Viton |
| Bore Code: | 55 | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | Output Diameter (in): | 3.438 in |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

