Grove Gear HMQ252-30-1-3.438-180TC
Part #:HMQ252-30-1-3.438-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | BF: | 0.53 |
| RQ: | 7.98 in | D: | 5.12 |
| V: | 4.26 in | AK: | 8.5 |
| G: | 2.91 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| I: | 7.5 in | AJ: | 7.25 |
| AG: | 10.5 | BE1: | 0.5 in |
| B: | 13 | BD: | 9 |
| F: | 5.81 | AD: | 8.85 |
| C: | 14 in | AE2: | 0.68 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 8.043 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Bore Code: | 55 | Motor Frame Size: | 180TC |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Output Key: | 7/8 X 4.00 |
| Output Diameter (in): | 3.438 in | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

