Grove Gear HMQ252-30-1-3.438-180TC-L1
Part #:HMQ252-30-1-3.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 10.5 |
| LQ1: | 8.61 in | V: | 4.26 in |
| BF: | 0.53 | G: | 2.91 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AJ: | 7.25 | F: | 5.81 |
| AE2: | 0.68 | AE1: | 0.97 |
| I: | 7.5 in | BD: | 9 |
| BE1: | 0.5 in | B: | 13 |
| C: | 14 in | T: | 3.438 |
| AD: | 8.85 | RQ: | 7.98 in |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 55 |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Output Diameter (in): | 3.438 in | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Output Key: | 7/8 X 4.00 | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 8.043 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

