Grove Gear HMQ252-30-1-3.438-180TC-L2
Part #:HMQ252-30-1-3.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AJ: | 7.25 |
| AG: | 10.5 | LQ1: | 8.61 in |
| V: | 4.26 in | BF: | 0.53 |
| AE1: | 0.97 | G: | 2.91 |
| RQ: | 7.98 in | T: | 3.438 |
| B: | 13 | C: | 14 in |
| D: | 5.12 | BD: | 9 |
| BE1: | 0.5 in | AE2: | 0.68 |
| AK: | 8.5 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
Technical Specifications
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 3.438 in | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 8.043 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Bore Code: | 55 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Key: | 7/8 X 4.00 | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

