Grove Gear HMQ252-30-1-3.438-180TC-L4
Part #:HMQ252-30-1-3.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| F: | 5.81 | BD: | 9 |
| AE2: | 0.68 | LQ1: | 8.61 in |
| T: | 3.438 | AK: | 8.5 |
| V: | 4.26 in | D: | 5.12 |
| C: | 14 in | AD: | 8.85 |
| AJ: | 7.25 | BF: | 0.53 |
| I: | 7.5 in | AG: | 10.5 |
| B: | 13 | G: | 2.91 |
| BE1: | 0.5 in | RQ: | 7.98 in |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Assembly: | HMQ-1 |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Output Key: | 7/8 X 4.00 | Input HP @ 1750 RPM: | 8.043 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

