Grove Gear HMQ252-30-1-3.438-210TC-L1
Part #:HMQ252-30-1-3.438-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AK: | 8.5 |
| BF: | 0.53 | AE2: | 0.68 |
| V: | 4.26 in | AD: | 8.85 |
| F: | 5.81 | BD: | 9 |
| I: | 7.5 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| G: | 2.91 | T: | 3.438 |
| C: | 14 in | BE1: | 0.5 in |
| RQ: | 7.98 in | AG: | 10.5 |
| LQ1: | 8.61 in | B: | 13 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 7/8 X 4.00 |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 8.043 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 3.438 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Bore Code: | 55 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

