How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 4.26 in |
| RQ: | 8.54 in | AE2: | 0.68 |
| AE1: | 0.97 | G: | 2.91 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| T: | 3.438 | B: | 13 |
| D: | 5.12 | LQ1: | 9.17 in |
| AK: | 8.5 | AD: | 8.85 |
| BE1: | 0.5 in | C: | 14 in |
| AG: | 10.5 | I: | 7.5 in |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 8.043 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.438 in |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Output RPM: | 58.3 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Output Key: | 7/8 X 4.00 |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ252 |
| Bore Code: | 55 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

