Grove Gear HMQ252-30-2-2.000-140TC-L1
Part #:HMQ252-30-2-2.000-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | V: | 4.26 in |
| AE2: | 0.68 | B: | 13 |
| LQ: | 7.85 in | I: | 7.5 in |
| AG: | 10.5 | AE1: | 0.97 |
| F: | 5.81 | BD: | 5.88 |
| AJ: | 5.88 | C: | 14 in |
| BF: | 0.41 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| AD: | 8.85 | T: | 2 |
| AK: | 4.5 | G: | 2.91 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Bore Code: | 32 | Output RPM: | 58.3 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 8.043 |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 30:1 | Output Diameter (in): | 2 in |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

