Grove Gear HMQ252-30-2-2.000-140TC-L2
Part #:HMQ252-30-2-2.000-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AK: | 4.5 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| D: | 5.12 | AJ: | 5.88 |
| BD: | 5.88 | BF: | 0.41 |
| B: | 13 | C: | 14 in |
| AG: | 10.5 | G: | 2.91 |
| F: | 5.81 | T: | 2 |
| AE2: | 0.68 | I: | 7.5 in |
| BE: | 0.38 in | RQ: | 7.35 in |
| V: | 4.26 in | LQ: | 7.85 in |
Technical Specifications
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Input HP @ 1750 RPM: | 8.043 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Bore Code: | 32 | Ratio: | 30:1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

