Grove Gear HMQ252-30-2-2.000-140TC-L3
Part #:HMQ252-30-2-2.000-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 7.85 in |
| AE1: | 0.97 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| AD: | 8.85 | AG: | 10.5 |
| AJ: | 5.88 | BF: | 0.41 |
| RQ: | 7.35 in | F: | 5.81 |
| V: | 4.26 in | AE2: | 0.68 |
| BE: | 0.38 in | B: | 13 |
| T: | 2 | D: | 5.12 |
| AK: | 4.5 | C: | 14 in |
Technical Specifications
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Bore Code: | 32 | Output RPM: | 58.3 |
| Assembly: | HMQ-2 | Motor Frame Size: | 140TC |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 8.043 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

