Grove Gear HMQ252-30-2-2.000-180TC-L3
Part #:HMQ252-30-2-2.000-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| AE1: | 0.97 | G: | 2.91 |
| AE2: | 0.68 | AD: | 8.85 |
| D: | 5.12 | V: | 4.26 in |
| AG: | 10.5 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| AJ: | 7.25 | RQ: | 7.98 in |
| BD: | 9 | B: | 13 |
| LQ1: | 8.61 in | I: | 7.5 in |
| F: | 5.81 | T: | 2 |
Technical Specifications
| Ratio Range: | 30:1 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 8.043 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

