Grove Gear HMQ252-30-2-2.000-180TC-L4
Part #:HMQ252-30-2-2.000-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BF: | 0.53 |
| AD: | 8.85 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| AK: | 8.5 | B: | 13 |
| F: | 5.81 | BD: | 9 |
| I: | 7.5 in | C: | 14 in |
| AE2: | 0.68 | D: | 5.12 |
| AE1: | 0.97 | BE1: | 0.5 in |
| LQ1: | 8.61 in | T: | 2 |
| AJ: | 7.25 | RQ: | 7.98 in |
Technical Specifications
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 30:1 | Bore Code: | 32 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 8.043 |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Center Distance (in): | 5.25 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

