Grove Gear HMQ252-30-2-2.000-250TC-L2
Part #:HMQ252-30-2-2.000-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| BE1: | 0.5 in | G: | 2.91 |
| I: | 7.5 in | RQ: | 8.54 in |
| D: | 5.12 | AG: | 10.5 |
| BF: | 0.53 | AK: | 8.5 |
| C: | 14 in | V: | 4.26 in |
| AD: | 8.85 | BD: | 9 |
| AE1: | 0.97 | F: | 5.81 |
| LQ1: | 9.17 in | T: | 2 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ252 |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Bore Code: | 32 | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 2 in | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 8.043 | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

