How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | RQ: | 7.35 in |
| AK: | 4.5 | AE2: | 0.68 |
| AD: | 8.85 | AE1: | 0.97 |
| I: | 7.5 in | AJ: | 5.88 |
| B: | 13 | T: | 2.188 |
| BF: | 0.41 | BE: | 0.38 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| G: | 2.91 | BD: | 5.88 |
| D: | 5.12 | AG: | 10.5 |
| LQ: | 7.85 in | C: | 14 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Assembly: | HMQ-2 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 8.043 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

