How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BE: | 0.38 in |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | B: | 13 |
| RQ: | 7.35 in | T: | 2.188 |
| F: | 5.81 | C: | 14 in |
| LQ: | 7.85 in | G: | 2.91 |
| AE2: | 0.68 | AK: | 4.5 |
| BD: | 5.88 | AJ: | 5.88 |
| AG: | 10.5 | AE1: | 0.97 |
| I: | 7.5 in | D: | 5.12 |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 8.043 |
| Output Diameter (in): | 2.188 in | Model Code: | HMQ252 |
| Bore Code: | 35 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3412 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

