How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 5.12 |
| T: | 2.188 | BD: | 9 |
| RQ: | 7.98 in | AK: | 8.5 |
| I: | 7.5 in | AJ: | 7.25 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | AD: | 8.85 |
| AE2: | 0.68 | F: | 5.81 |
| AG: | 10.5 | LQ1: | 8.61 in |
| B: | 13 | G: | 2.91 |
| BF: | 0.53 | C: | 14 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 8.043 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 2.188 in | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

