How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | I: | 7.5 in |
| AE1: | 0.97 | AD: | 8.85 |
| RQ: | 7.98 in | BD: | 9 |
| F: | 5.81 | T: | 2.188 |
| G: | 2.91 | BE1: | 0.5 in |
| LQ1: | 8.61 in | V: | 4.26 in |
| D: | 5.12 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AE2: | 0.68 | C: | 14 in |
| B: | 13 | BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 8.043 |
| Ratio: | 30:1 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 58.3 |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

